IESNA:LM-63-2002
[TEST]P955340
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-827-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]39453
TILT=NONE
208 -1 1 37 73 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
5425.1 5834.2 6273.5 6714.8 7053.1 7260.2 7386.2 7456.9 7535 7625.6
7742.2 7900.4 8113.8 8365.6 8671.7 9186.9 9965.5 10998.1 12273.2 13867.8
15957.9 18357.2 20911.5 23234.8 24638.9 23925.9 22498.9 20586.8 18289.5 15552
12088.9 8637.3 5653.1 3286.1 1445.8 447.6 0
5425.1 5856.3 6350.7 6840.5 7201.7 7421.3 7525.2 7550.8 7567.7 7582.7
7606.8 7658.5 7753 7871.6 8067.1 8475.8 9192.1 10230.7 11583.9 13197.3
15129.6 17354.2 19920.6 22695.2 25477.1 26216.1 24648.3 22631.1 20513.1 18103.6
14729.9 11102.6 7727.2 4704 2198.4 700.5 0
5425.1 5878.5 6428.1 6966.1 7350.4 7582.3 7664.1 7644.7 7600.6 7539.8
7471.5 7416.4 7392.4 7377.8 7462.8 7764.6 8418.7 9463.4 10894.4 12526.5
14301.4 16351.4 18929.7 22155.4 26315.4 28506.3 26797.8 24675.4 22736.8 20655.5
17370.8 13568 9801 6122.1 2950.9 953.5 0
5425.1 5910 6504.7 7079.1 7483 7702.2 7739.2 7646.2 7501.7 7335
7160.5 7004.4 6885.3 6804.1 6864.9 7221.3 8014.7 9230.6 10791.8 12505.7
14305 16250 18534.3 21362.4 25330.7 28395.3 27223.1 24874.8 22825.9 20719.6
17607.9 13907.4 10222.8 6593.2 3351.7 1177 0
5425.1 5941.4 6581.6 7192.1 7615.6 7821.7 7814.6 7647.4 7402.8 7130.1
6849.5 6592.6 6378.2 6230.4 6267.2 6677.9 7610.6 8997.9 10688.9 12484.9
14308.5 16148.4 18139 20569.7 24346 28284.1 27648.2 25074 22915.2 20783.5
17845 14246.7 10644.6 7064.5 3752.4 1400.6 0
5425.1 5960.1 6623.2 7260.2 7695.9 7880 7816.7 7563.1 7216.7 6856.4
6517 6224.1 5994.3 5869.6 6016.6 6661.7 7895.8 9619.9 11685.5 13922.6
16161.3 18361.5 20602.2 23056.8 26699.7 30440.3 30388.2 27929 25468.3 22781
19399.1 15428.1 11536.8 7678.7 4257 1652.9 0
5425.1 5978.9 6664.8 7328.3 7775.9 7938.3 7818.8 7478.8 7030.6 6582.6
6184.6 5855.6 5610.4 5508.8 5766.1 6645.5 8181 10242 12682.2 15359.8
18014.1 20574.7 23065.1 25543.9 29053.4 32596.6 33128.5 30783.7 28021.2 24778.4
20953.1 16609.5 12428.7 8292.8 4761.5 1905.2 0
5425.1 5988.2 6690 7365.1 7811.7 7957.8 7797.9 7401.6 6895.1 6413.1
6006.4 5680.4 5447.8 5381.2 5736.4 6781.6 8512 10844 13671.5 16808.1
19925.8 22940 25884.9 28737.8 32472.9 35850 36283.2 33952 30747.7 26820.4
22390.6 17629 12964.1 8516.2 4888.2 1916.1 0
5425.1 5997.6 6715.4 7401.8 7847.3 7977.4 7777.1 7324.1 6759.6 6243.7
5828.6 5505.3 5285.2 5253.4 5706.6 6917.8 8843 11446.1 14661 18256.2
21837.5 25305.1 28704.7 31931.4 35892.4 39103.2 39437.7 37120.3 33474 28862.3
23828.1 18648.6 13499.3 8739.3 5015 1926.7 0
5425.1 5993.5 6734.6 7419.5 7860.8 7979.5 7752.6 7269.6 6676.3 6151.7
5741.6 5423 5208.6 5198.2 5702 6988.5 9007.9 11799.5 15261.6 19106.6
22993.3 26690.5 30352.4 33974.7 38100.8 41144.4 41175.6 38481.8 34230.8 28938.9
23443 17986.6 12434.5 7902.4 4344.7 1617.5 0
5425.1 5997.6 6715.4 7401.8 7847.3 7977.4 7777.1 7324.1 6759.6 6243.7
5828.6 5505.3 5285.2 5253.4 5706.6 6917.8 8843 11446.1 14661 18256.2
21837.5 25305.1 28704.7 31931.4 35892.4 39103.2 39437.7 37120.3 33474 28862.3
23828.1 18648.6 13499.3 8739.3 5015 1926.7 0
5425.1 5988.2 6690 7365.1 7811.7 7957.8 7797.9 7401.6 6895.1 6413.1
6006.4 5680.4 5447.8 5381.2 5736.4 6781.6 8512 10844 13671.5 16808.1
19925.8 22940 25884.9 28737.8 32472.9 35850 36283.2 33952 30747.7 26820.4
22390.6 17629 12964.1 8516.2 4888.2 1916.1 0
5425.1 5978.9 6664.8 7328.3 7775.9 7938.3 7818.8 7478.8 7030.6 6582.6
6184.6 5855.6 5610.4 5508.8 5766.1 6645.5 8181 10242 12682.2 15359.8
18014.1 20574.7 23065.1 25543.9 29053.4 32596.6 33128.5 30783.7 28021.2 24778.4
20953.1 16609.5 12428.7 8292.8 4761.5 1905.2 0
5425.1 5960.1 6623.2 7260.2 7695.9 7880 7816.7 7563.1 7216.7 6856.4
6517 6224.1 5994.3 5869.6 6016.6 6661.7 7895.8 9619.9 11685.5 13922.6
16161.3 18361.5 20602.2 23056.8 26699.7 30440.3 30388.2 27929 25468.3 22781
19399.1 15428.1 11536.8 7678.7 4257 1652.9 0
5425.1 5941.4 6581.6 7192.1 7615.6 7821.7 7814.6 7647.4 7402.8 7130.1
6849.5 6592.6 6378.2 6230.4 6267.2 6677.9 7610.6 8997.9 10688.9 12484.9
14308.5 16148.4 18139 20569.7 24346 28284.1 27648.2 25074 22915.2 20783.5
17845 14246.7 10644.6 7064.5 3752.4 1400.6 0
5425.1 5910 6504.7 7079.1 7483 7702.2 7739.2 7646.2 7501.7 7335
7160.5 7004.4 6885.3 6804.1 6864.9 7221.3 8014.7 9230.6 10791.8 12505.7
14305 16250 18534.3 21362.4 25330.7 28395.3 27223.1 24874.8 22825.9 20719.6
17607.9 13907.4 10222.8 6593.2 3351.7 1177 0
5425.1 5878.5 6428.1 6966.1 7350.4 7582.3 7664.1 7644.7 7600.6 7539.8
7471.5 7416.4 7392.4 7377.8 7462.8 7764.6 8418.7 9463.4 10894.4 12526.5
14301.4 16351.4 18929.7 22155.4 26315.4 28506.3 26797.8 24675.4 22736.8 20655.5
17370.8 13568 9801 6122.1 2950.9 953.5 0
5425.1 5856.3 6350.7 6840.5 7201.7 7421.3 7525.2 7550.8 7567.7 7582.7
7606.8 7658.5 7753 7871.6 8067.1 8475.8 9192.1 10230.7 11583.9 13197.3
15129.6 17354.2 19920.6 22695.2 25477.1 26216.1 24648.3 22631.1 20513.1 18103.6
14729.9 11102.6 7727.2 4704 2198.4 700.5 0
5425.1 5834.2 6273.5 6714.8 7053.1 7260.2 7386.2 7456.9 7535 7625.6
7742.2 7900.4 8113.8 8365.6 8671.7 9186.9 9965.5 10998.1 12273.2 13867.8
15957.9 18357.2 20911.5 23234.8 24638.9 23925.9 22498.9 20586.8 18289.5 15552
12088.9 8637.3 5653.1 3286.1 1445.8 447.6 0
5425.1 5789.4 6174.6 6551.6 6846.8 7033.5 7149.9 7217.3 7286 7371.2
7492.8 7662.6 7883.9 8138.1 8453.9 8909.2 9560.8 10413.9 11485.2 12758.8
14286 15890.3 17312.5 18320.5 18572.4 17511.8 16011 14225 12276.3 10163.7
7741.9 5418.7 3491.2 2020.6 908.9 297.7 0
5425.1 5744.7 6075.7 6388.6 6640.5 6807 6913.6 6977.7 7036.8 7116.6
7243.6 7424.7 7654.3 7910.8 8236 8631.5 9156.1 9829.8 10697.2 11649.7
12613.9 13423.3 13713.7 13406.3 12505.7 11097.6 9523.1 7863.3 6263 4775.6
3395 2200 1329.2 755.3 372.2 147.8 0
5425.1 5697 5977 6237.9 6441.2 6581.3 6668.8 6710.6 6743.3 6787.4
6867.4 6992.3 7154 7322.9 7515.2 7730.7 8004.2 8362.1 8833 9334.7
9800.2 10102.5 10035.9 9567 8694.6 7514.8 6311.1 5132 4040.7 3089.2
2242.1 1519.3 978.9 602.1 321.8 133.4 0
5425.1 5649.5 5878.5 6087.1 6242.2 6355.7 6424 6443.5 6449.8 6458.1
6491 6559.7 6653.8 6735 6794.5 6829.9 6852.2 6894.4 6968.8 7019.8
6986.5 6781.4 6357.8 5728 4883.4 3932.1 3099.4 2400.7 1818.4 1402.7
1089.2 838.5 628.7 449.2 271.7 119.1 0
5425.1 5601.7 5779.2 5940.4 6064 6145.4 6181.9 6162.5 6109.2 6043.8
5979.3 5936.2 5916 5891 5844 5763.4 5652.5 5538 5431.6 5343.7
5248 5086.2 4818.1 4440 3949.1 3361.7 2833.1 2325.1 1840.1 1467.9
1148.3 878.7 645.4 452.2 270.2 117.6 0
5425.1 5553.8 5680.1 5793.6 5885.6 5935.2 5939.7 5881.5 5768.6 5629.6
5467.8 5312.7 5177.8 5046.7 4893.9 4696.9 4452.9 4181.9 3894.6 3667.7
3509.5 3391.2 3278.4 3151.8 3014.8 2791.3 2566.8 2249.4 1861.5 1533.2
1207.4 919.1 662 455.5 268.6 116.2 0
5425.1 5508 5587.5 5664.3 5732.8 5762.2 5739.5 5640.6 5470.1 5270
5046.7 4842.4 4671.7 4524.5 4379.9 4209.6 4006.4 3782.2 3544 3355.6
3230.5 3148.1 3088.3 3017.5 2909.3 2721.1 2533.7 2267.9 1947.3 1654.8
1343.6 1051.3 774 537.9 328.9 140.7 0
5425.1 5462.2 5494.9 5535 5579.6 5589.2 5539.2 5399.7 5171.6 4910.5
4625.7 4372.2 4165.6 4002.2 3865.9 3722.2 3559.8 3382.5 3193.5 3043.6
2951.6 2905.1 2898.3 2883.3 2803.7 2651.2 2500.6 2286.2 2032.9 1776.2
1479.7 1183.5 885.8 620.4 389.3 165.5 0
5425.1 5417.8 5407.4 5415.8 5432.4 5434.5 5367.9 5198.2 4936.9 4643.4
4352 4123 3956.4 3833.6 3725.4 3599.4 3448.5 3279.8 3089.4 2909.3
2775 2702.2 2709.4 2716.7 2693.8 2637.6 2502.3 2281.6 2032.9 1796.6
1573.8 1338.6 1071.1 778.6 506.9 214.4 0
5425.1 5368.5 5321 5304 5312.3 5322.7 5278.4 5143 4922.4 4671.9
4429 4216.7 4029.9 3866.3 3711.8 3549.9 3372.5 3184.1 2996.7 2829.6
2682.4 2572.7 2514.4 2479.4 2446.5 2408.2 2327.4 2183.4 2000.6 1797
1565.9 1334.4 1070.5 787.3 518.4 229 0
5425.1 5328.5 5245.7 5203.6 5206.5 5236.1 5236.9 5158.2 4993.2 4776.7
4549.7 4333.2 4122.3 3921 3726.8 3533.2 3334.8 3134.1 2948 2788.8
2646.2 2536.9 2457.8 2397 2339.7 2274.6 2185.5 2065.1 1916.5 1739.3
1521.6 1298.8 1040.7 772.8 502.8 222.8 0
5425.1 5288.8 5170.1 5103.5 5100.8 5149.9 5195.7 5173.2 5063.9 4881.4
4670.5 4449.8 4215.2 3975.8 3742 3516.5 3297.1 3084.2 2899.5 2748
2610.1 2501.3 2401.3 2314.5 2232.7 2141.1 2043.3 1946.9 1832.4 1681.7
1477 1263.2 1010.7 758.2 487.1 216.5 0
5425.1 5252.8 5106.8 5020.2 5017.5 5094.5 5203.2 5264 5221.5 5061.2
4832.2 4582.8 4325.5 4063.8 3809.2 3564.8 3331.9 3112.5 2923.2 2770.4
2645.1 2553.9 2476.1 2394.9 2303.3 2185.9 2060.5 1941.5 1813.6 1654.2
1450.8 1236.6 988.4 742.4 469.4 213.2 0
5425.1 5216.9 5043.7 4936.9 4934.2 5039.6 5210.7 5354.8 5379.3 5241.5
4994.2 4715.7 4435.9 4152.1 3876.3 3612.9 3366.7 3141 2947.4 2792.7
2680.3 2606.4 2550.6 2475.2 2373.6 2230.6 2077.6 1936.1 1794.9 1626.9
1424.4 1209.9 965.9 726.5 451.7 209.8 0
5425.1 5185.5 4988 4866.8 4858.7 4980 5195.3 5403.1 5480.3 5372.9
5123.5 4819.3 4521.8 4234.6 3957.9 3694.3 3445.4 3215.5 3018.2 2862
2745.7 2666.3 2615.1 2551 2460.7 2332 2186.3 2036.4 1883.2 1696.4
1476 1252 1000.9 723.6 436.8 209.2 0
5425.1 5154.1 4932.2 4796.4 4782.9 4920.9 5179.9 5451.1 5581.3 5504.2
5252.8 4923 4608 4317.2 4039.7 3775.9 3524 3290.3 3089 2931.2
2810.8 2726.1 2679.7 2626.8 2547.7 2433.6 2295.2 2137 1971.4 1765.8
1527.6 1293.8 1035.7 720.7 421.6 208.6 0
5425.1 5122.4 4881.6 4734.4 4713.2 4848.7 5117.2 5400.6 5557.9 5518.4
5301.1 4976.7 4651.7 4365.7 4098 3848 3606.9 3379.8 3181.8 3022.7
2892.8 2802.5 2746.7 2693 2614.9 2505.4 2363.9 2202.1 2027.7 1816.6
1573.6 1333.4 1069 709.1 389.3 184 0
5425.1 5091 4830.8 4672.6 4643.4 4776.7 5054.6 5350.2 5534.4 5532.3
5349.1 5030.6 4695.5 4414.4 4156.3 3920 3690 3469.3 3274.6 3114.3
2974.9 2879.1 2813.5 2759.4 2682.4 2577.2 2432.6 2267.1 2083.9 1867.4
1619.6 1372.9 1102.3 697.4 357 159.3 0
5425.1 5066.6 4791.8 4626.1 4588 4705.9 4953.8 5216.7 5381.8 5386.6
5229.6 4945.5 4630.7 4354.9 4113.8 3900.4 3694.7 3493.2 3309 3153.9
3025.7 2939.3 2877.2 2823.7 2746.9 2636.4 2484.6 2312 2124.5 1907.1
1655.9 1411 1131.2 759 414.7 183.4 0
5425.1 5042.1 4752.7 4579.9 4532.5 4635.1 4853.1 5083.3 5229.4 5240.9
5110.4 4860.5 4565.8 4295.1 4071.6 3880.9 3699.3 3517.2 3343.3 3193.5
3076.5 2999.4 2941.1 2887.8 2811.4 2695.5 2536.7 2357 2165.1 1946.9
1692.1 1448.9 1160 820.6 472.6 207.8 0
5425.1 5022.3 4725.4 4547.4 4496.2 4588.3 4781.9 4978.4 5100.8 5108.5
4992.5 4769.2 4500.4 4242.9 4023.3 3836.5 3661.6 3485.3 3314.6 3173.5
3075.2 3010.3 2956.1 2903 2828.1 2711.5 2553.1 2373 2180.5 1965.2
1711.2 1466.8 1183.7 861 522.5 228 0
5425.1 5002.5 4698.2 4515 4459.6 4541.4 4710.7 4873.5 4972.3 4975.9
4875.1 4677.8 4434.6 4190.6 3975.2 3792 3624 3453.7 3286.1 3153.5
3074.4 3021.1 2971.1 2918.2 2844.8 2727.6 2569.3 2388.8 2195.9 1983.5
1730.4 1484.7 1207.4 901.4 572.5 248.1 0
5425.1 4987.1 4678.8 4492.7 4438.6 4517.9 4678 4825.2 4910.5 4910.7
4818.5 4639.9 4415.3 4177.9 3955.8 3756.8 3572.8 3390.2 3213.4 3089
3022.7 2979 2934.5 2881.2 2808.5 2694.9 2537.9 2359.9 2172.3 1964
1720.8 1471.4 1201.6 898.9 568.3 243.2 0
5425.1 4971.7 4659.4 4470.6 4417.5 4494.6 4645.5 4776.7 4848.5 4845.4
4762.1 4601.8 4395.7 4165.2 3936.7 3721.8 3522 3326.7 3141 3024.4
2971.1 2937 2897.8 2844.1 2772.5 2662.2 2506.5 2331.2 2148.8 1944.4
1711.2 1457.7 1196 896.2 564.2 237.7 0
5425.1 4957.6 4644.7 4457.3 4406.3 4485 4633 4760.8 4828.7 4823.5
4741.5 4592.4 4395.7 4166.9 3932.5 3703.3 3487.4 3276.5 3082.1 2969.9
2920.7 2891.8 2858.3 2805 2732.1 2619.7 2465.2 2292.9 2112.2 1909.4
1681.9 1428.1 1156.2 862.7 537.9 224.4 0
5425.1 4943.2 4629.9 4444.2 4395.1 4475.4 4620.5 4744.8 4808.9 4801.6
4721.1 4583 4395.7 4168.8 3928.3 3684.8 3453.3 3226.3 3023.2 2915.5
2870.4 2846.8 2818.7 2765.6 2691.7 2577.2 2424.2 2254.6 2075.5 1874.6
1652.5 1398.5 1116.3 829 511.7 210.7 0
5425.1 4925.5 4615.3 4434.2 4390.5 4473.8 4619.5 4742.3 4802.7 4792.3
4709 4579.9 4398.8 4171.9 3926.2 3674.3 3432.9 3193.5 2985.3 2879.1
2835.4 2814.6 2789.6 2735.5 2660.5 2539.8 2392 2225.4 2042.2 1842.4
1621.7 1374 1070 799.4 485.1 197.8 0
5425.1 4943.2 4629.9 4444.2 4395.1 4475.4 4620.5 4744.8 4808.9 4801.6
4721.1 4583 4395.7 4168.8 3928.3 3684.8 3453.3 3226.3 3023.2 2915.5
2870.4 2846.8 2818.7 2765.6 2691.7 2577.2 2424.2 2254.6 2075.5 1874.6
1652.5 1398.5 1116.3 829 511.7 210.7 0
5425.1 4957.6 4644.7 4457.3 4406.3 4485 4633 4760.8 4828.7 4823.5
4741.5 4592.4 4395.7 4166.9 3932.5 3703.3 3487.4 3276.5 3082.1 2969.9
2920.7 2891.8 2858.3 2805 2732.1 2619.7 2465.2 2292.9 2112.2 1909.4
1681.9 1428.1 1156.2 862.7 537.9 224.4 0
5425.1 4971.7 4659.4 4470.6 4417.5 4494.6 4645.5 4776.7 4848.5 4845.4
4762.1 4601.8 4395.7 4165.2 3936.7 3721.8 3522 3326.7 3141 3024.4
2971.1 2937 2897.8 2844.1 2772.5 2662.2 2506.5 2331.2 2148.8 1944.4
1711.2 1457.7 1196 896.2 564.2 237.7 0
5425.1 4987.1 4678.8 4492.7 4438.6 4517.9 4678 4825.2 4910.5 4910.7
4818.5 4639.9 4415.3 4177.9 3955.8 3756.8 3572.8 3390.2 3213.4 3089
3022.7 2979 2934.5 2881.2 2808.5 2694.9 2537.9 2359.9 2172.3 1964
1720.8 1471.4 1201.6 898.9 568.3 243.2 0
5425.1 5002.5 4698.2 4515 4459.6 4541.4 4710.7 4873.5 4972.3 4975.9
4875.1 4677.8 4434.6 4190.6 3975.2 3792 3624 3453.7 3286.1 3153.5
3074.4 3021.1 2971.1 2918.2 2844.8 2727.6 2569.3 2388.8 2195.9 1983.5
1730.4 1484.7 1207.4 901.4 572.5 248.1 0
5425.1 5022.3 4725.4 4547.4 4496.2 4588.3 4781.9 4978.4 5100.8 5108.5
4992.5 4769.2 4500.4 4242.9 4023.3 3836.5 3661.6 3485.3 3314.6 3173.5
3075.2 3010.3 2956.1 2903 2828.1 2711.5 2553.1 2373 2180.5 1965.2
1711.2 1466.8 1183.7 861 522.5 228 0
5425.1 5042.1 4752.7 4579.9 4532.5 4635.1 4853.1 5083.3 5229.4 5240.9
5110.4 4860.5 4565.8 4295.1 4071.6 3880.9 3699.3 3517.2 3343.3 3193.5
3076.5 2999.4 2941.1 2887.8 2811.4 2695.5 2536.7 2357 2165.1 1946.9
1692.1 1448.9 1160 820.6 472.6 207.8 0
5425.1 5066.6 4791.8 4626.1 4588 4705.9 4953.8 5216.7 5381.8 5386.6
5229.6 4945.5 4630.7 4354.9 4113.8 3900.4 3694.7 3493.2 3309 3153.9
3025.7 2939.3 2877.2 2823.7 2746.9 2636.4 2484.6 2312 2124.5 1907.1
1655.9 1411 1131.2 759 414.7 183.4 0
5425.1 5091 4830.8 4672.6 4643.4 4776.7 5054.6 5350.2 5534.4 5532.3
5349.1 5030.6 4695.5 4414.4 4156.3 3920 3690 3469.3 3274.6 3114.3
2974.9 2879.1 2813.5 2759.4 2682.4 2577.2 2432.6 2267.1 2083.9 1867.4
1619.6 1372.9 1102.3 697.4 357 159.3 0
5425.1 5122.4 4881.6 4734.4 4713.2 4848.7 5117.2 5400.6 5557.9 5518.4
5301.1 4976.7 4651.7 4365.7 4098 3848 3606.9 3379.8 3181.8 3022.7
2892.8 2802.5 2746.7 2693 2614.9 2505.4 2363.9 2202.1 2027.7 1816.6
1573.6 1333.4 1069 709.1 389.3 184 0
5425.1 5154.1 4932.2 4796.4 4782.9 4920.9 5179.9 5451.1 5581.3 5504.2
5252.8 4923 4608 4317.2 4039.7 3775.9 3524 3290.3 3089 2931.2
2810.8 2726.1 2679.7 2626.8 2547.7 2433.6 2295.2 2137 1971.4 1765.8
1527.6 1293.8 1035.7 720.7 421.6 208.6 0
5425.1 5185.5 4988 4866.8 4858.7 4980 5195.3 5403.1 5480.3 5372.9
5123.5 4819.3 4521.8 4234.6 3957.9 3694.3 3445.4 3215.5 3018.2 2862
2745.7 2666.3 2615.1 2551 2460.7 2332 2186.3 2036.4 1883.2 1696.4
1476 1252 1000.9 723.6 436.8 209.2 0
5425.1 5216.9 5043.7 4936.9 4934.2 5039.6 5210.7 5354.8 5379.3 5241.5
4994.2 4715.7 4435.9 4152.1 3876.3 3612.9 3366.7 3141 2947.4 2792.7
2680.3 2606.4 2550.6 2475.2 2373.6 2230.6 2077.6 1936.1 1794.9 1626.9
1424.4 1209.9 965.9 726.5 451.7 209.8 0
5425.1 5252.8 5106.8 5020.2 5017.5 5094.5 5203.2 5264 5221.5 5061.2
4832.2 4582.8 4325.5 4063.8 3809.2 3564.8 3331.9 3112.5 2923.2 2770.4
2645.1 2553.9 2476.1 2394.9 2303.3 2185.9 2060.5 1941.5 1813.6 1654.2
1450.8 1236.6 988.4 742.4 469.4 213.2 0
5425.1 5288.8 5170.1 5103.5 5100.8 5149.9 5195.7 5173.2 5063.9 4881.4
4670.5 4449.8 4215.2 3975.8 3742 3516.5 3297.1 3084.2 2899.5 2748
2610.1 2501.3 2401.3 2314.5 2232.7 2141.1 2043.3 1946.9 1832.4 1681.7
1477 1263.2 1010.7 758.2 487.1 216.5 0
5425.1 5328.5 5245.7 5203.6 5206.5 5236.1 5236.9 5158.2 4993.2 4776.7
4549.7 4333.2 4122.3 3921 3726.8 3533.2 3334.8 3134.1 2948 2788.8
2646.2 2536.9 2457.8 2397 2339.7 2274.6 2185.5 2065.1 1916.5 1739.3
1521.6 1298.8 1040.7 772.8 502.8 222.8 0
5425.1 5368.5 5321 5304 5312.3 5322.7 5278.4 5143 4922.4 4671.9
4429 4216.7 4029.9 3866.3 3711.8 3549.9 3372.5 3184.1 2996.7 2829.6
2682.4 2572.7 2514.4 2479.4 2446.5 2408.2 2327.4 2183.4 2000.6 1797
1565.9 1334.4 1070.5 787.3 518.4 229 0
5425.1 5417.8 5407.4 5415.8 5432.4 5434.5 5367.9 5198.2 4936.9 4643.4
4352 4123 3956.4 3833.6 3725.4 3599.4 3448.5 3279.8 3089.4 2909.3
2775 2702.2 2709.4 2716.7 2693.8 2637.6 2502.3 2281.6 2032.9 1796.6
1573.8 1338.6 1071.1 778.6 506.9 214.4 0
5425.1 5462.2 5494.9 5535 5579.6 5589.2 5539.2 5399.7 5171.6 4910.5
4625.7 4372.2 4165.6 4002.2 3865.9 3722.2 3559.8 3382.5 3193.5 3043.6
2951.6 2905.1 2898.3 2883.3 2803.7 2651.2 2500.6 2286.2 2032.9 1776.2
1479.7 1183.5 885.8 620.4 389.3 165.5 0
5425.1 5508 5587.5 5664.3 5732.8 5762.2 5739.5 5640.6 5470.1 5270
5046.7 4842.4 4671.7 4524.5 4379.9 4209.6 4006.4 3782.2 3544 3355.6
3230.5 3148.1 3088.3 3017.5 2909.3 2721.1 2533.7 2267.9 1947.3 1654.8
1343.6 1051.3 774 537.9 328.9 140.7 0
5425.1 5553.8 5680.1 5793.6 5885.6 5935.2 5939.7 5881.5 5768.6 5629.6
5467.8 5312.7 5177.8 5046.7 4893.9 4696.9 4452.9 4181.9 3894.6 3667.7
3509.5 3391.2 3278.4 3151.8 3014.8 2791.3 2566.8 2249.4 1861.5 1533.2
1207.4 919.1 662 455.5 268.6 116.2 0
5425.1 5601.7 5779.2 5940.4 6064 6145.4 6181.9 6162.5 6109.2 6043.8
5979.3 5936.2 5916 5891 5844 5763.4 5652.5 5538 5431.6 5343.7
5248 5086.2 4818.1 4440 3949.1 3361.7 2833.1 2325.1 1840.1 1467.9
1148.3 878.7 645.4 452.2 270.2 117.6 0
5425.1 5649.5 5878.5 6087.1 6242.2 6355.7 6424 6443.5 6449.8 6458.1
6491 6559.7 6653.8 6735 6794.5 6829.9 6852.2 6894.4 6968.8 7019.8
6986.5 6781.4 6357.8 5728 4883.4 3932.1 3099.4 2400.7 1818.4 1402.7
1089.2 838.5 628.7 449.2 271.7 119.1 0
5425.1 5697 5977 6237.9 6441.2 6581.3 6668.8 6710.6 6743.3 6787.4
6867.4 6992.3 7154 7322.9 7515.2 7730.7 8004.2 8362.1 8833 9334.7
9800.2 10102.5 10035.9 9567 8694.6 7514.8 6311.1 5132 4040.7 3089.2
2242.1 1519.3 978.9 602.1 321.8 133.4 0
5425.1 5744.7 6075.7 6388.6 6640.5 6807 6913.6 6977.7 7036.8 7116.6
7243.6 7424.7 7654.3 7910.8 8236 8631.5 9156.1 9829.8 10697.2 11649.7
12613.9 13423.3 13713.7 13406.3 12505.7 11097.6 9523.1 7863.3 6263 4775.6
3395 2200 1329.2 755.3 372.2 147.8 0
5425.1 5789.4 6174.6 6551.6 6846.8 7033.5 7149.9 7217.3 7286 7371.2
7492.8 7662.6 7883.9 8138.1 8453.9 8909.2 9560.8 10413.9 11485.2 12758.8
14286 15890.3 17312.5 18320.5 18572.4 17511.8 16011 14225 12276.3 10163.7
7741.9 5418.7 3491.2 2020.6 908.9 297.7 0
5425.1 5834.2 6273.5 6714.8 7053.1 7260.2 7386.2 7456.9 7535 7625.6
7742.2 7900.4 8113.8 8365.6 8671.7 9186.9 9965.5 10998.1 12273.2 13867.8
15957.9 18357.2 20911.5 23234.8 24638.9 23925.9 22498.9 20586.8 18289.5 15552
12088.9 8637.3 5653.1 3286.1 1445.8 447.6 0
